QSH01402 Miniature Load Column Load Cell
FUTEK’s Column Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 1.25”, it is ideal for tight spaces. The LCA310 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel in 15,000 lbs to 30,000 lbs, with a raised surface radius to lower the possibility of off center loading.
The Column Load Cell (Miniature) is designed to measure loads in compression. This model is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology. Additional design features include the use of a strain relief providing much greater protection from the pull on the cable.
Features
- Fast response time
- Superior natural frequency
- Low deflection weight sensor
- Small profile for tight spaces
QSH01402Change
LCA310 , 30000 lb , Miniature Load Column Load Cell , M5x0.8 Mounting Thread in the Bottom Center , Material - 17-4 PH S.S. , Submersible (IP67) , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 40 ft Long