Loading...

QSH02132 High Stiffness 6 Axis Load/Torque Sensor w/ Simultaneous Digital SPI & USB Output

QMA149 Custom 6 DoF Force/Torque SensorCh Fx/Fy: 500 N ; Ch Fz: 1000 N ; Ch Mx/My/Mz: 35 N-m , High Stiffness Force/Torque Multi-Axis 6DOF Sensor , 400% Overload , 1000 SPS SPI/USB Digital Output , 62 OD x 9 ID x 25 mm H , Material - 17-4 PH S.S. , 15 Pin 0.5mm Pitch FFC


A Multi-Component Sensor (aka force-torque transducer or multi-component load cell) designed to measure in all 3 spatial directions: forces in tension and compression (±Fx, ±Fy, and ±Fz) as well as torques or moments in clockwise and counterclockwise (±Mx, ±My or ±Mz). These special force torque sensors are equipped with multiple strain gage bridges that accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions.


Benefits of FUTEK 6 DoF Force/Torque Sensor:

  • Light weight
  • Low profile
  • High resolution embedded electronics
  • Customizable for specific overload protection range
  • Customizable for redundancy and fault detection
  • Customizable for low power consumption
  • High Zero and temperature stability


Features

  • Capacity: 
    • Ch Fx/Fy: 500 N ; 
    • Ch Fz: 1000 N ; 
    • Ch Mx/My/Mz: 35 N-m.
  • Safe Overload: up to 400%
  • Nonlinearity: ±0.25% of R.O.
  • Hysteresis: ±0.25% of R.O.
  • Nonrepeatability: ±0.01% of R.O.
  • Compensated Temp.: 68 to 131 °F (20 to 55 °C)
  • Operating Temp,: 24.8 to 185 °F (-4 to 85 °C)
  • Weight: (approx) 0.82 lb [372 g]
  • Material: 17-4 PH S.S.
  • Cable: 15 PIN 0.5mm PITCH FLAT FLEX CABLE, 5.25" [133]
  • Power Consumption: 300mW Vin 5VDC ±10%
  • Sampling Rate: 2.5 - 750 SPS
QSH02132Change
QMA149, Ch Fx/Fy: 500 N ; Ch Fz: 1000 N ; Ch Mx/My/Mz: 35 N-m , High Stiffness Force/Torque Multi-Axis 6DOF Sensor , 400% Overload , 1000 SPS SPI/USB Digital Output , 62 OD x 9 ID x 25 mm H , Material - 17-4 PH S.S. , 15 Pin 0.5mm Pitch FFC

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH02132 High Stiffness 6 Axis Load/Torque Sensor w/ Simultaneous Digital SPI & USB Output