Loading...

FSH03923 OEM Load Cell

Precision Load Cell

The LSM250 Precision Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Compact Precision Load Cell has a length of 1.49”, width of 0.38” and with a height of 0.93” it is well suited for tight spaces. The LSM250 Precision Load Cell is offered in 17-4PH Stainless Steel (1/4 - 1 lb) and it has a 6” 29 AWG 4 color coded Teflon lead wire.

Although the model is specifically built for low capacity applications, a built in overload protection provides the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Compact Parallelogram Sensor can be modified or customized to meet your requirements and most standard capacities are available in our inventory, making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for OEM Applications
  • In both Tension & Compression
  • Single Point Construction
  • Built in Overload Protection
  • Strain Gauge Based
  • 1000 Ohm high resistance bridge
  • Weight: 1 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.

Features

The Latest Version > FSH04896
LSM250 , 0.25 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable
FSH04896
FSH03923 > Legacy Product
LSM250 , 0.25 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable
Contact us.
FSH03923 OEM Load Cell