Storekeyboard_arrow_right Load Cells keyboard_arrow_right LAU
pedal force sensor load cell
LAU220

Automotive Pedal Force Sensor

2 Products
settings
Item Number
Load Capacity
Thread Size
Outer Diameter In Inches
Height In Inches
Features
Output Type
Connection Type
# Of Bridges/channels
Cable Type
Cable Length
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
300 lb
#6-32
2.58
0.84
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded PVC Cable
15 ft
Compression
0.1 %RO
200 F
-60 F
20 VDC
0.25 %RO
700 Ohm
IP64
17-4 PH S.S.
LAU220 , 300 lb , Pedal Force Sensor , Low Profile & Spike Resistant , RoHS Compliant , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 15 ft Long
160 F
60 F
1
N
500 lb
#6-32
2.58
0.84
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded PVC Cable
15 ft
Compression
0.1 %RO
200 F
-60 F
20 VDC
0.25 %RO
700 Ohm
IP64
17-4 PH S.S.
LAU220 , 500 lb , Pedal Force Sensor , Low Profile & Spike Resistant , RoHS Compliant , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 15 ft Long
160 F
60 F
1
N

The LAU220 Pedal Force Load Cell has become one of the most common and trusted force sensors in the Automotive Industry.  Pedal Force Sensors are designed to measure load applied to the brake, accelerator, and clutch pedals during acceleration, deceleration, and transmission shift events. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <1%), the LAU220 Pedal Force Sensor offers a great force measurement system with impressive tolerances. This pedal load cell unit comes with a removable mounting plate, custom built strain relief, spike resistant, and a machined slip-resistant top surface. 


FUTEK Pedal Load Cell sensors are suitable for automotive testing in support of the following standards:


  • SAE J2909: Light Vehicle Dry & Wet Stopping Distance Test Procedure (brake testing);
  • ECE R13H: Provisions for passenger cars braking;
  • ISO 7975: Passenger cars — Braking in a turn — Open-loop test method.


The LAU220 Automotive Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.  

FUTEK supports Brake by Wire system manufacturers by offering sensors that are optimized for brake pedal and caliper testing.

LAU220
LAU220
LAU220
Multi Axis Sensor, Force, Torquestore load-cells pedal-force-sensors automotive-pedal-force-sensor-LAU220
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.