Item Number | Load Capacity | Thread Size | Outer Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Environmental Conditions | Features | Output Type | Connection Type | # Of Bridges/channels | Connector Type | Load Directions | Nonrepeatability | Max Operating Temperature | Min Operating Temperature | Max Excitation | Nonlinearity | Input Resistance | Ip / Nema Rating | Material | Description | Max Compensated Temperature | Min Compensated Temperature | Weight In Lb | Custom Special | Connection Code | Mechanical Overload Protection | Safe Overload | Fatigue Rated | Integrated Teds |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5000 lb | 1-14 | 1.73 | 4.5 | 2.565 | 1.73 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | -60 F | 18 VDC | 0.5 %RO | 372 Ohm | IP64 | 17-4 PH S.S. | LCB450 , 5000 lb , High Capacity Load Cell (Rod End/Fatigue Rated) , RoHS Compliant , Material - 17-4 PH S.S. , 1-14-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P | 160 F | 60 F | 1.25 | N | CC1 | No | 300 %RO | Yes | No | ||
10000 lb | 1-14 | 1.73 | 4.5 | 2.565 | 1.73 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | -60 F | 18 VDC | 0.5 %RO | 372 Ohm | IP64 | 17-4 PH S.S. | LCB450 , 10000 lb , High Capacity Load Cell (Rod End/Fatigue Rated) , RoHS Compliant , Material - 17-4 PH S.S. , 1-14-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P | 160 F | 60 F | 1.25 | N | CC1 | No | 300 %RO | Yes | No | ||
20000 lb | 1-14 | 1.73 | 4.5 | 2.565 | 1.73 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | -60 F | 18 VDC | 0.5 %RO | 372 Ohm | IP64 | 17-4 PH S.S. | LCB450 , 20000 lb , High Capacity Load Cell (Rod End/Fatigue Rated) , RoHS Compliant , Material - 17-4 PH S.S. , 1-14-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P | 160 F | 60 F | 1.25 | N | CC1 | No | 300 %RO | Yes | No | ||
20000 lb | 1-14 | 1.73 | 4.5 | 2.565 | 1.73 | Water Resistance | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | -60 F | 18 VDC | 0.5 %RO | 372 Ohm | IP65 | 17-4 PH S.S. | LCB450 , 20000 lb , High Capacity Fatigue Rated Rod End Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1-14-Thread , Special Water Resistant IP65 Rated , 6 Pin Bendix Receptacle , PT02A-10-6P | 160 F | 60 F | 1.25 | Y | CC1 | 300 %RO | Yes |
Model LCB450 is a High Capacity Fatigue Rated Load Cell (Rod End) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB450 High Capacity Load Cell (Rod End) model has male/female threads and Robust Bendix Receptacle. It uses 17-4 Stainless Steel and weighs approximately 20 oz. This model is well suited for the mid range to high range capacity requirements (5,000 lb – 20,000 lb). For any applications that require a lower capacity range, please refer to the LCB200 and LCB400. This High Capacity Fatigue Rated Load Cell (Rod End) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, and Deflection of 0.0014" to 0.0032" nominal.
Commonly industrial applications involving electric actuators require the precise measurement of the load being applied by the actuator, and thus a linear actuator with force sensor is required (e.g. force controlled linear actuator). LCB450 load cell is suitable for direct mounting on the cylinder rod. They can, for example, be used to measure contact forces or overloads.
For other high capacity load cell models, check out LLB450 high capacity load button and LCA700 high capacity load column.