LCB400 play_arrowFSH04028

Rod End Load Cell

LCB400 , 1000 lb , Tension & Compression Rod End Load Cell , RoHS Compliant, Material - 2024-T4 , 3/4-16-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
rod end linear actuator load cell force sensor
rod end linear actuator load cell force sensor
rod end actuator load cell
Description

Model LCB400 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB400 Rod End Load Cell (Tension/Compression) model has male/female threads, uses a lightweight 2024 Aluminum for lower capacities and a robust 17-4 Stainless Steel for the higher capacities. This model is well suited for the mid range to high range capacity requirements (1,000 lb – 10,000 lb). For any applications that require a higher capacity range, please refer to the LCB450.

This Rod End Load Cell (Tension/Compression) has high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.0016” nominal. The standard LCB400 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • Incredibly fast
  • Low deflection, light weight
  • For use in both tension and compression
  • Can easily thread in line into a threaded rod or actuator
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-2
2
% of R.O.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
USB225 , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Related Accessories
Rod End Bearing (Female) 3/4-16, Chrome Alloy Steel Material, Max Load 28000 lb (F2390-8)
Cylinder Rod Alignment Couplers, 3/4-16 Thread, Steel Material, Max Load 11500 lb
Rod End Bearing (Female) 3/4-16 Female Thread, Zinc-Plated Steel Material, Max Load 14200 lb (F2123-8)
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , 3/4-16-Thread , Standard , Max Load 28000 lb (F2389-8)
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 30 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12, Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to 12 Pin Hirose (for USB215/USB220/USB320), Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to USB215/USB220
ZCC950 System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 4 Position Terminal Block (for IAA100/IAA200) , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates sensor to IAA100/IAA200
ZCC950 , System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
Alternative Models
FSH03905
LCM200 , 1000 lb , Ultra Light Miniature Universal , RoHS Compliant , Material - 17-4 PH S.S. , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.