Model LCB500 is a Tension and Compression Load Cell (can be used as Rod End with mounting plates) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB500 Tension and Compression Load Cell model has male/female threads, is a welded unit and comes with a Bendix Receptacle. The Flexure is made from Stainless Steel making it highly durable and ideal for endurance testing. This model is well suited for both low range to high range capacity applications (100 lb – 5,000 lb).
This Tension and Compression Load Cell has high accuracy, excellent resistance to high extraneous loads, and high stiffness. It has Nonlinearity of ±0.25%, and Deflection of 0.001" to 0.002"nominal. The standard LCB500 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 200 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 744 | Ohms nom. | ||
Capacity | 1 | 100 | lbs | ||
Hysteresis | 1 | -0.25 | 0.25 | % of R.O. | |
Nonlinearity | 1 | -0.25 | 0.25 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 0.75 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | 200 | F | ||
Temperature Shift Span | 1 | -0.0025 | 0.0025 | % of Load/F | |
Temperature Shift Zero | 1 | -0.0025 | 0.0025 | % of R.O./F | |
Zero Balance | 1 | -5 | 5 | % of R.O. |