LCB500 play_arrowFSH04163

Rod End Load Cell

LCB500 , 1000 lb , Tension & Compression Load Cell w/ Male Center Stud , RoHS Compliant, Material - 17-4 PH S.S. , 1/2-20-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCB500 is a Tension and Compression Load Cell (can be used as Rod End with mounting plates) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB500 Tension and Compression Load Cell model has male/female threads, is a welded unit and comes with a Bendix Receptacle. The Flexure is made from Stainless Steel making it highly durable and ideal for endurance testing. This model is well suited for both low range to high range capacity applications (100 lb – 5,000 lb).

This Tension and Compression Load Cell has high accuracy, excellent resistance to high extraneous loads, and high stiffness. It has Nonlinearity of ±0.25%, and Deflection of 0.001" to 0.002” nominal. The standard LCB500 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • One piece construction
  • Low deflection
  • For use in both tension and compression
  • Low profile
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
744
Ohms nom.
Capacity
1
1000
lbs
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
200
F
Temperature Shift Span
1
-0.0025
0.0025
% of Load/F
Temperature Shift Zero
1
-0.0025
0.0025
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
Related Accessories
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
ZAC151 , LCB500 Tension Base Plate , Base Plate w/ Female Thread , Material - 17-4 PH S.S. , 1/2-20-Thread
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 30 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12, Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC950 System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 4 Position Terminal Block (for IAA100/IAA200) , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates sensor to IAA100/IAA200
ZCC950 , System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
Alternative Models
FSH04164
LCB500 , 2000 lb , Tension & Compression Load Cell w/ Male Center Stud , RoHS Compliant, Material - 17-4 PH S.S. , 1/2-20-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.