Model LSB201 is a Mini Load Cell built for Endurance, for Tension or Compression applications. The standard LSB201 Miniature Load Cell model has a very robust construction available in 17-4 PH Stainless Steel, with female threads on both ends and a 5 feet long 29 AWG 4 conductor Spiral Shielded Silicone Cable. This tension and compression ultra light weight micro force sensor offers an exceptional weight of 22 grams only. You will also find mini load cell for external matched output readily available.
The Miniature Force Sensor offers high accuracy. It has Nonlinearity of ±0.1% of Rated Output, Deflection of 0.003” nominal and Safe Overload up to 1000% of Rated Output. The standard LSB201 Miniature Load Sensor can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Shunt Calibration | 1 | 60.4 | kOhm | ||
Excitation | 1 | 1 | 10 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 1000 | % of R.O. | ||
Capacity | 1 | 50 | lbs | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.1 | 0.1 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |