LSB205 play_arrowFSH04085

Miniature S-Beam Jr. Load Cell 2.0

LSB205 , 1 lb , S-Beam Jr.™ Load Cell 2.0, Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
The LSB205 Miniature S Beam Jr.® Load Cell is one of FUTEK’s most in-demand sensors, due to its small footprint, high performance, and exceptional quality and durability. Featuring unparalleled capabilities for a sensor of its size, the versatile and universal LSB205 offers limitless possibilities for applications. 

Part of FUTEK’s industry-leading miniature s-beam load cell line, it was developed by our engineering team to push the boundaries of sensor innovation. The standard LSB205 can be modified or customized to meet your requirements and most models are in our inventory and available for 24-hour shipping. 

Unique capabilities: 

  • Integrated IEEE1451.4 TEDS chip makes setup simple and greatly reduces setup errors. Connects directly to electronics and auto-scales to FUTEK instruments.
  • PT1000 temperature sensor enables support for real-time temperature compensation, ensuring accuracy in different environments.
  • Detachable 7 Pin FUTEK aerospace-grade cable connector allows for quick cable disconnect and helps separate the sensor from cable damage.
Features
  • Size:  0.75” x 0.69” x 0.26”  
  • Force measurement capacity: 250g to 100 lbs. 
  • Fatigue-rated for 100 million cycles. 
  • Optimized design to withstand extraneous load limits
  • New generation design with increased natural frequency
  • Integrated 1000% of RO overload protection for safe installment. 
  • Robust case design and heat-treated, aerospace-grade stainless steel optimizes durability, linearity, and off-center loading capabilities. 
  • Exceptional non-repeatability (±0.05% of RO). 
  • Highly shock and vibration-resistant (500G), performs exceedingly well in high-vibration environments.
Videos
video
Application Focus: Endurance Testing
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
1
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Related Accessories
Installation Tool For LSB200/LSB201/LSB205/LSB210/LRM200 , 22 AWG Thick , 6061-T6 , Red Anodized
Thread Adapter M3x0.5 Male to #6-32-2A Male
Thread Adapter M3x0.5 Male to 1/4-28 Male
Thread Adapter M3x0.5 to #10-32-2A Male
Thread Adapter M3x0.5 Male to M6x1 Male
XAC100 , Convex Spherical Stainless Steel Load Button with Inline M3x0.5 Male Thread, 17-4 PH S.S. Material (F1147-18)
Load Plate , M3x0.5 Thread , Aluminum Material , 5 lb Max Off-Center Load (Sensors Rating May Be Lower)
ZCC921 Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Anodized Aluminum Shell , 30 Awg 7 Conductor Cable with Polyurethane Jacket , RoHS Compliant
ZCC921 Cable Assembly , 30 ft [9.1 m] Long , 7 Pin Nano Mating Connector (CC18) , Anodized Aluminum Shell , 30 Awg 7 Conductor Cable with Polyurethane Jacket , RoHS Compliant
ZCC921 System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Mates to IHH500/USB520 w/ Binder Male Plug 99 5129 00 12 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC921 System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Mates to USB215/USB220 w/ 12 Pin Hirose , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC921 System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Mates to IAA100/IAA200 w/ 4 Position Terminal Block , Braided Shielded Polyurethane Cable , RoHS Compliant
Alternative Models
FSH04101
LSB205 , 2 lb , S-Beam Jr.™ Load Cell 2.0 , Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant, Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.