LSB205 play_arrowQSH02003

Miniature S-Beam Jr.® Load Cell 2.0

LSB205 , 25 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
The LSB205 Miniature S Beam Jr.® Load Cell is one of FUTEK’s most in-demand miniature force sensors, due to its small footprint, high performance, and exceptional quality and durability. Featuring unparalleled capabilities for a miniature force sensor of its size, the versatile and universal LSB205 offers limitless possibilities for applications. 

Unique capabilities: 

  • Integrated IEEE1451.4 TEDS chip makes setup simple and greatly reduces setup errors. Connects directly to electronics and auto-scales to FUTEK instruments and signal conditioners.
  • PT1000 temperature sensor enables support for real-time temperature compensation, ensuring accuracy in different environments.
  • Detachable 7 Pin FUTEK aerospace-grade cable connector allows for quick cable disconnect and helps separate the force sensor from cable damage

LSB205 is also available in a version that was designed for high-volume OEM applications. Featuring the same accuracy and capabilities as the standard version, this cover-less unit saves space in tight-fitting assemblies and has a board mount 7-position FPC connector that allows for easy board-to-board electrical connections.
Features
  • Dimensions:  0.75” H x 0.65” W x 0.30” D (19.05 mm × 16.5 mm x 7.6 mm)
  • Force measurement capacity: 250g to 100 lbs. 
  • Fatigue-rated for 100+ million cycles. 
  • New generation design with increased natural frequency
  • Integrated 1000% of RO overload protection for safe operation. 
  • Robust case design and heat-treated, aerospace-grade stainless steel optimizes durability, linearity, and off-center loading capabilities. 
  • Exceptional non-repeatability (±0.05% of RO). 
  • Highly shock and vibration-resistant (500G) per IEC60068-2-27, performs exceedingly well in high-vibration environments.
  • Integrated IEEE1451.4 TEDS chip minimizes setup errors;
Videos
video
Advanced Tactile Testing Automation | Jenny Science x FUTEK
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
25
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Related Accessories
FPC Flex Cable , 5 in (12.7 cm) Long , 7 Pin 0.25mm Pitch , Mates to Hirose FH53M-7S-0.25SHW(99) on Both Ends
FPC Flex Cable , 5 in (12.7 cm) Long , 7 Pin 0.25mm Pitch to 0.5mm Pitch , Mates to Hirose FH53M-7S-0.25SHW(99) and MOLEX 0527450797
Alternative Models
FSH04786
LSB205 , 25 lb , S-Beam Jr.® Load Cell 2.0 , Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant, Material - 17-4 PH S.S., M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.