FSH04786 Miniature S-Beam Jr.® Load Cell 2.0








The LSB205 Miniature S Beam Jr.® Load Cell is one of FUTEK’s most in-demand miniature force sensors, due to its small footprint, high performance and exceptional quality and durability. Featuring unparalleled capabilities for a miniature force sensor of its size, the versatile and universal LSB205 offers limitless possibilities for applications.
Unique capabilities:
- Integrated IEEE1451.4 TEDs Auto Recognition makes setup simple and greatly reduces setup errors. Connects directly to electronics and auto-scales to FUTEK instruments and signal conditioners.
- PT1000 temperature sensor enables support for real-time temperature compensation, ensuring accuracy in different environments.
- Detachable 7 Pin FUTEK aerospace-grade cable connector allows for quick cable disconnect and helps separate the force sensor from cable damage
Features
- Dimensions: 0.75” H x 0.65” W x 0.30” D (19.05 mm × 16.5 mm x 7.6 mm)
- Force measurement capacity: 250 g to 100 lbs.
- Fatigue-rated for 100+ million cycles.
- New generation design with increased natural frequency
- Integrated up to 1800% of RO overload protection for safe operation.
- Robust case design and heat-treated, aerospace-grade stainless steel optimizes durability, linearity, and off-center loading capabilities.
- Exceptional non-repeatability (±0.05% of RO).
- Highly shock and vibration-resistant (500G) per IEC60068-2-27, performs exceedingly well in high-vibration environments.
- Integrated IEEE1451.4 TEDS Auto Recognition minimizes setup errors.
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH04786
Change | Lead Time
LSB205 , 25 lb , S-Beam Jr.® Load Cell 2.0 , Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant, Material - 17-4 PH S.S., M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00