Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSB
LSB350 S Beam Load Cell
LSB350

S-Beam Tension and Compression Load Cell

6 Products
settings
Item Number
Load Capacity
Thread Size
Height In Inches
Length In Inches
Width In Inches
Output Type
Connection Type
# Of Bridges/channels
Connector Type
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
500 lb
M12x1.75
3
2
1.12
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.1 %RO
1120 Ohm
IP64
2024-T4
LSB350 , 500 lb , Tension & Compression Load Cell , Material - 2024-T4 , M12x1.75-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
0.46875
N
500 lb
1/2-20
3
2
1.12
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.1 %RO
1120 Ohm
IP64
2024-T4
LSB350 , 500 lb , Tension & Compression Load Cell , Material - 2024-T4 , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
0.46875
N
1000 lb
M12x1.75
3
2
1.12
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.1 %RO
1120 Ohm
IP64
2024-T4
LSB350 , 1000 lb , Tension & Compression Load Cell , Material - 2024-T4 , M12x1.75-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
0.46875
N
1000 lb
1/2-20
3
2
1.12
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.1 %RO
1120 Ohm
IP64
2024-T4
LSB350 , 1000 lb , Tension & Compression Load Cell , Material - 2024-T4 , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
0.46875
N
2000 lb
M12x1.75
3
2
1.12
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.1 %RO
1060 Ohm
IP64
17-4 PH S.S.
LSB350 , 2000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , M12x1.75-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
1.125
N
2000 lb
1/2-20
3
2
1.12
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.1 %RO
1060 Ohm
IP64
17-4 PH S.S.
LSB350 , 2000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
1.125
N

> LSB350

High performance for high capacities

  • height: 76.2mm
  • width (excluding screws): 28.4mm
  • capacity: 500 to 2000lb

The LSB350 is a high-performance load cell with a compact design that is available in capacities ranging from 500lb to 2000lb. Available in both anodized aluminum and stainless steel construction, and with female threads that are available in English or metric threads, it features a 4-pin Lemo cable connector for easy installation and maintenance.

The high accuracy and thermally compensated load cell is suitable for critical applications that have large temperature swings. It is also available in versions that have vacuum compatibility, higher IP rating, and high-temperature compensation.

Compact package

The LSB350 measures 3in × 1.12in × 2in (76.2mm × 28.4mm × 50.8mm) with a weight of only 7.5oz (212g) for aluminum models and 18oz (510g) for stainless steel models. This makes the highly compact LSB350 suitable for applications where other sensors of similar capacity just won’t fit because of size constraints.

Highly accurate

The LSB350 delivers a highly accurate performance with a deflection of 0.010in, 0.015in, 0.016in nom and nonlinearity at ±0.1%.

Excellent thermal performance

LSB350 provides reliable performance over a wide temperature range of –60 to 200°F (–50 to 93°C), –40 to 180°F (–40 to 82°C) (Cable Version). The excellent thermal performance allows you to use the sensor in various applications and environments.

Plug in, plug out

A high-quality 4-Pin Lemo connector allows for easy and simple cable connection and disconnection. A damaged sensor cable can be replaced without having to replace or disassemble the LSB350 sensor or any other system component, which saves time, leads to higher system availability and reduces the total cost of ownership. It also simplifies the installation process, reducing installation time and maximizing uptime.

Best-in-class material

LSB350 is available in both anodized aerospace-grade aluminum and high-strength, 17-4 aerospace-grade stainless steel construction. The aluminum construction for 500 to 1000lb capacities provides superior performance, resistance to a wide range of harsh environmental conditions, and an extremely long life span. The 2000lb models are made of aerospace quality 17-4 precipitation hardened stainless steel, one of the best material options for load cells. It provides high strength, high hardness, and corrosion resistance over a wide temperature range.

Made in California

Designed and manufactured in-house. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.

Calibration included

The LSB350 has been tested by FUTEK’s world-class calibration department and is NIST traceable. We can also reduce hidden costs and setup time by calibrating your sensor with FUTEK electronics of your choice. In addition, we offer calibration to ANSI Z540-1 and ISO 17025 standards upon request.

+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.