Loading...

FSH03940 Submersible Miniature S-Beam Jr.® Load Cell

The LSB210 is a Submersible S Beam Jr.® Load Cell in FUTEK’s Load Cell Series. This submersible load cell is capable of servicing numerous applications industry-wide where protection from liquids is required. This product offers a perfect mixture of size, accuracy, and the assurance of overload protection. 

 

The LSB210 Submersible Miniature S Beam Jr.® Load Cell is available in 100g to 100lbs (1N – 445N) capacities. Similar to our LSB200 model, the LSB210 S Beam Jr.® Load Cell is also available with a brand new USB Digital Interface with 16-bit resolution. 

 

This USB interface allows an easy plug-and-play and eliminates the need for an analog amplifier, power supply, and display equipment making usage easy to use and much more effective. You can enjoy measurement which is less affected by noise, temperature variation, or power supply requirements with the simple plug-and-play system. This USB integration also gives you the power to monitor the output of the sensor and includes FUTEK’s USB Basic Software which allows users to monitor the output of the Sensor in real-time.

 

With all of its design features this Miniature S Beam Jr.® Load Cell has high accuracy with a thickness of 0.25 inches and a profile height of 0.75 inches it is suitable for critical applications involving tight or limited space. 

 

 This model also has a nonlinearity starting at 0.2%, a deflection of 0.005” nominal, and an operating temperature of 0° F to 160° F. This S Beam Jr.® Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24-hour shipping. Similar to our entire Load Cell product line the LSB210 model is manufactured in the US and uses metal foil strain gauge technology.

 

PLEASE NOTE, THE USB DIGITAL INTERFACE/KIT MUST BE ADDED ON DURING THE PRODUCT CONFIGURATION.

 

NOTE: FUTEK makes force and torque measurement solutions that are “water resistant” or submersible for a given period of time and depth and normally in freshwater since salt water will accelerate corrosion. Please check the spec sheet for exact technical specifications.

Features

  • Up to 10 times the overload protection
  • Light weight shear beam load cell
  • Loads up to 100 lb (445 N)
  • Miniature size
  • Submersible load cell
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03940
LSB210, 100 g , S-Beam Jr.® Load Cell, RoHS Compliant, Material - 2024-T4 , M3x0.5-Thread , Submersible , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
Tools, Adapters and Connectors
Please select your required accessories
FSH03940 Submersible Miniature S-Beam Jr.® Load Cell
Package Total $0.00