LTH300 play_arrowFSH04050

Donut/Through Hole Load Cell

LTH300 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/16" [4.76 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Application Use

The LTH300 Through Hole Donut/Washer Load Cell is a miniature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.  


Design

The LTH300's compact dimensions, light weight, and flexible inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.


A durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-50°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.001 in (0.025 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and includes a strain relief cable for enhanced protection and signal integrity.


Calibration and Customization

FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK. A customized version of the LTH family of sensors resides in Nasa’s Curiosity Mars rover. Manufactured by FUTEK in 2008, it continues to provide accurate drilling force measurements in extreme Martian conditions.

Features
  • Small Footprint: only 0.28” (7.1 mm) height and 0.98” (24.9 mm) outer diameter
  • Lightweight: 2 oz (57 g)
  • Flexible Inner Diameter: from 1/8” (3.2 mm) to 3/8” (9.5 mm)
  • Dynamic response: exceptional low deflection and high natural frequency
  • Energy efficient: 700 Ohm bridge resistance 
  • Wide Capacity range: from 50 (222 N) to 1000 lb (4448 N)
  • Robust cable strain relief: 29 Awg 4 Conductor Spiral Shielded Teflon Cable, 10 ft Long


Videos
video
LTH300: Overview Video
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
500
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
ICA105 Inline Strain Gauge Signal Conditioning Amplifier/Transmitter , Current Analog Output of 0-20 mA , 4-20 mA , 10 +/-10 mA , & 12 +/-8 mA , 1 KHZ Bandwidth , Male DB9 Connector , **NOT Sold Alone . Requires Factory System Calibration**
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
Related Accessories
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Alternative Models
FSH04818
LTH300 , 500 lb , Through Hole Donut/Washer Load Cell , 1/4" [6.35 mm] ID , RoHS Compliant , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.