QSH01567 Donut/Through Hole Load Cell

Application Use

The LTH300 Donut/Through Hole Load Cell (Item # QSH01567) is a vacuum-compatible, low-outgassing sensor. This miniature and low-profile sensor is designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.   sdfsdfsdfsdfdsf haha 


Design

Its compact dimensions, light weight, and flexible inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.


LTH300’s durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-50°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.001 in (0.025 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and includes a strain relief cable for enhanced protection and signal integrity.


Calibration and Customization

FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK.

Features

  • Vacuum compatible and low outgassing
  • Small Footprint: only 0.28” (7.1 mm) height and 0.98” (24.9 mm) outer diameter
  • Lightweight: 2 oz (57 g)
  • Flexible Internal Diameter: from 1/8” (3.2 mm) to 3/8” (9.5 mm)
  • Dynamic response: exceptional low deflection and high natural frequency
  • Energy efficient: 700 Ohm bridge resistance enables low power consumption
  • Wide Capacity range: from 50 (22.7 kg) to 1000 lb (453.6 kg)
  • Robust cable strain relief: 29 Awg 4 Conductor Spiral Shielded Teflon Cable, 10 ft Long
QSH01567Change
LTH300 , 500 lb , Donut Load Cell , Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , Vacuum Compatible/Low Outgassing , -40 to +104 F [-40 to 40 C] Compensated Temp. Range , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01567 Donut/Through Hole Load Cell