FSH04182 Donut/Through Hole Load Cell

Application Use
The LTH350 Through Hole Donut/Washer Load Cell is a miniature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.
Design
Its compact dimensions, lightweight, and flexible inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.
LTH350’s durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-50°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.002 in (0.05 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and features an integrated 4-pin micro connector for easy cable connection and disconnection.
Calibration and Customization
FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK. A customized version of the LTH family of sensors resides in Nasa’s Curiosity Mars rover. Manufactured by FUTEK in 2008, it continues to provide accurate drilling force measurements in extreme Martian conditions.
Features
- Small Footprint: only 0.50” (12.7 mm) height and 1.48” (37.6 mm) outer diameter
- Lightweight: 3.5 oz (99 g)
- Flexible Internal Diameter: from 1/4” (6.58 mm) to 5/8” (16.10 mm)
- Dynamic response: exceptional low deflection and high natural frequency
- Energy efficient: 700 Ohm bridge resistance enables low power consumption
- Wide Capacity range: from 100 (445 N) to 5000 lb (22240 N)
- Integrated 4-position micro receptacle: Enables easy installation and maintenance
The Latest Version > FSH04863
LTH350 , 3000 lb , Through Hole Donut/Washer Load Cell , 3/8" [9.53 mm] ID , IP67 Rated , Material - 17-4 PH S.S. , RoHS Compliant , 4 Pin Micro Receptacle
FSH04182 > Legacy Product
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Contact us.