Model LTH500 is a Donut/Through Hole Load Cell built for Press, or Inline compression applications. The standard LTH500 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 1 1/4” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.
The Donut/Through Hole Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH500 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 100 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 20000 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.5 | 0.5 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |