FSH04232 Donut/Through Hole Load Cell



Model LTH500 is a Donut Load Cell (aka Annular Load Cell) built for Press, or Inline compression applications. The standard LTH500 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 1 1/4” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.
The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH500 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Product Highlights:
- Weight: 26 oz
- Resistance to High Extraneous Loads
- Low Deflection
- 17-4 Steel Construction
- Compression
- Utilizes Metal Foil Strain Gauge Technology
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LTH Series is also available with TEDS / IEEE1451.4 option.
Features
- Small footprint: only 1.00” (25.4 mm) height and 2.98” (75.7 mm) outer diameter
- Lightweight: 26 oz (737 g)
- Flexible Internal Diameter: from 3/8” (9.5 mm) to 1 1/2” (38.1 mm)
- Dynamic response: exceptional low deflection and high natural frequency
- Energy efficient: 700 Ohm bridge resistance
- Wide Capacity range: from 2,000 (8,896 N) to 50,000 lbs (222400 N)
- Detachable Cable: Integrated 4-position micro receptacle for easy connection and disconnection
- IP67 Rating: withstand submersion in one meter of water for up to 30 minutes.
