Loading...

FSH02754 High Capacity Fatigue Rated Pancake Load Cell

Model LCF551 Pancake Load Cell (Fatigue Rated) is the Fatigue Rated version of the LCF550. The Pancake Load Cell (Fatigue Rated) is designed for applications in tension and compression. The flexure is made from a rugged 17-4 Stainless Steel and it is available in 50,000 lbs capacity. The diaphragm has sixteen bolt-down holes along its outer diameter for easy mounting. An option for Amplified Version is also available.

The LCF551 Pancake Load Cell (Fatigue Rated) uses metal strain gauge technology, achieving high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF551 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA.

Features

  • Low profile design
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
FSH02754Change
LCF551 , 50000 lb , Fatigue Rated Low Profile Universal Pancake Load Cell , 2 mV/V , Material - 17-4 PH S.S. , M42x2-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH02754 High Capacity Fatigue Rated Pancake Load Cell