Please note that our offices will be closed on July 4th in observance of Independence day.
Model LCF551 Pancake Load Cell (Fatigue Rated) is the Fatigue Rated version of the LCF550. The Pancake Load Cell (Fatigue Rated) is designed for applications in tension and compression. The flexure is made from a rugged 17-4 Stainless Steel and it is available in 50,000 lbs capacity. The diaphragm has sixteen bolt-down holes along its outer diameter for easy mounting. An option for Amplified Version is also available.
The LCF551 Pancake Load Cell (Fatigue Rated) uses metal strain gauge technology, achieving high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF551 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
2 | 10 | Vdc | |||
Excitation | 1 | 1 | 20 | Vdc | |
2 | 1 | 20 | Vdc | ||
Input Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
2 | 150 | % of R.O. | |||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Excitation | 2 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
2 | -0.2 | 0.2 | % of R.O. | ||
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
2 | -0.02 | 0.02 | % of R.O. | ||
Output Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Capacity | 1 | 50000 | lbs | ||
2 | 50000 | lbs | |||
Rated Output | 1 | 2 | mV/V nom. | ||
2 | 2 | mV/V nom. | |||
Compensated Temperature | 1 | 60 | 160 | F | |
2 | 60 | 160 | F | ||
Operating Temperature | 1 | -60 | 200 | F | |
2 | -60 | 200 | F | ||
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
2 | -0.002 | 0.002 | % of Load/F | ||
Temperature Shift Zero | 1 | -0.001 | 0.001 | % of R.O./F | |
2 | -0.001 | 0.001 | % of R.O./F | ||
Zero Balance | 1 | -1 | 1 | % of R.O. | |
2 | -1 | 1 | % of R.O. |