FSH02740 High Capacity Fatigue Rated Pancake Load Cell

Model LCF556 Pancake Load Cell (Fatigue Rated) is the Fatigue Rated version of the LCF555. The LCF556 Pancake Load Cell (Fatigue Rated) is designed for high capacity applications in both tension and compression. The low profile design offsets most off-axis loads making the “pancake” type a very popular selection. With the added Tension Base option, the LCF556 Pancake Load Cell (Fatigue Rated) can be used in Inline Applications on Actuators or Threaded Assemblies. The flexure of the Pancake Load Cell (Fatigue Rated) is made from a robust 17-4 Stainless Steel in a 50,000 lbs capacity. You will also find option for Amplified Version readily available.

The LCF556 Pancake Load Cell (Fatigue Rated) utilizes metal foil strain gauge technology, achieving high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF556 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA.

Features

  • Low profile design
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
FSH02740Change
LCF556 , Ch 1: 50000 lb; Ch 2: 50000 lb , Fatigue Rated Pancake Load Cell with Tension Base , 2 mV/V , Material - 17-4 PH S.S. , M42x2-Thread , Dual Bridge , 6 Pin Bendix Receptacle, PT02A-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH02740 High Capacity Fatigue Rated Pancake Load Cell