Loading...

TPS01000 Universal Pancake Load Cell

This Miniature Jr. S Beam Load Cell has become a signature low-capacity, high-resolution miniature load cell in the FUTEK portfolio. It is capable of servicing numerous applications and is used industry-wide.  


The LSB200 design is optimized for low capacities - from 10 to 250 grams [0.35 to 8.8 oz]. Within this capacity range, LSB200 delivers nonlinearity of only ±0.1% of Rated Output and withstands up to 1000% (10x) overload protection.


This product offers a perfect mixture of size, accuracy and the assurance of an overload protection feature making this force sensor of our most sought-after models. With a height of only 0.75 in [0.19 mm] , the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. LSB200 S-Beam Jr. Load Cell is compatible with our USB Digital Interface signal conditioner solutions.


For higher capacities ranging from 1 to 100 lbs [0.45 to 45 kg], please see our latest LSB205 miniature S Beam load cell.

Features

  • Low profile design
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
TPS01000
 | Lead Time 
Change
LSB200 + USB220 , 100 g Capacity w/ Up To +/-0.002 g Noise Free Resolution , JR S-Beam Load Cell , 2024-T4 , M3x0.5, Overload Protection , Spiral Shielded Silicone Cable , 5 ft Long, Includes NIST Traceable 5 point Tension Calibration
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
TPS01000 Universal Pancake Load Cell
Package Total $0.00