Office Closure: Dec 25, 2023, to Jan 1, 2024. Order by Dec 15 for 2023 shipping. Happy holidays from FUTEK!
Item Number | Pressure Capacity | Pressure Type | Output Type | Thread Size | Connection Type | Wetted Material | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Max Operating Temperature | Min Operating Temperature | Nonrepeatability | Nonlinearity | Input Resistance | Safe Overload | Features | Environmental Conditions | Cable Length | Connector Type | Ip / Nema Rating | Cable Type | Weight In Lb | Custom Special | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300 psi | Gage | mV/V | 1/4 NPT | Connector | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | IP64 | 0.28125 | N | PFP350 , 300 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL | |||||
300 psi | Gage | mV/V | 7/16-20 | Connector | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | IP60 | 0.28125 | N | PFP350 , 300 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 7/16-20 Thread , 4 Pin Lemo Receptacle , EGG.0B.304.CLL | |||||
1000 psi | Gage | mV/V | 7/16-20 | Connector | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | IP40 | 0.28125 | N | PFP350 , 1000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 7/16-20 Thread , 4 Pin Lemo Receptacle , EGG.0B.304.CLL | |||||
1000 psi | Gage | mV/V | 1/4 NPT | Cable | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | RoHS | 3 ft | IP65 | 28 Awg 6 Conductor Shielded Polyurethane Cable | 0.28125 | N | PFP350 , 1000 PSI , Female Port Pressure Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long | |||
3000 psi | Gage | mV/V | 1/4 NPT | Cable | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 3 ft | IP65 | 28 Awg 6 Conductor Shielded Polyurethane Cable | 0.28125 | N | PFP350 , 3000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long | ||||
3000 psi | Gage | mV/V | 1/4 NPT | Cable | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | RoHS | 3 ft | IP65 | 28 Awg 6 Conductor Shielded Polyurethane Cable | 0.28125 | N | PFP350 , 3000 PSI , Female Port Pressure Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long | |||
5000 psi | Gage | mV/V | 1/4 NPT | Connector | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 0.28125 | N | PFP350 , 5000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 6 Pin Bendix Receptacle, PT02A-10-6P | |||||
5000 psi | Gage | mV/V | 1/4 NPT | Cable | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | RoHS | 3 ft | IP65 | 28 Awg 6 Conductor Shielded Polyurethane Cable | 0.28125 | N | PFP350 , 5000 PSI , Female Port Pressure Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long | |||
10000 psi | Gage | mV/V | 1/4 NPT | Cable | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 3 ft | IP65 | 28 Awg 6 Conductor Shielded Polyurethane Cable | 0.28125 | N | PFP350 , 10000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long | ||||
10000 psi | Gage | mV/V | 1/4 NPT | Connector | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | IP40 | 0.28125 | N | PFP350 , 10000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL | |||||
10000 psi | Gage | mV/V | 1/4 NPT | Connector | 17-4 ph S.S. | 2 | 0.97 | 0.97 | 0.97 | 250 F | -60 F | 0.1 %RO | 0.5 %RO | 350 Ohm | 150 %RO | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 0.28125 | N | PFP350 , 10000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 6 Pin Bendix Receptacle, PT02A-10-6P |
The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Transducer solution for a variety of pressure measurement applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFP350 is has ultra-fast response, is made from 17-4 Stainless Steel, weighs 4.5 oz, [127 g] and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.
What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.