Loading...

FSH03087 Female Port Pressure Sensor

The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Transducer solution for a variety of pressure measurement applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFP350 is has ultra-fast response, is made from 17-4 Stainless Steel, weighs 4.5 oz, [127 g] and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.

What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.

Features

  • Ultra-Fast Response
  • High Reliability & Stability Metal Foil Strain Gauge Technology
  • 17-4 Stainless Steel Construction
  • Female Pressure Port
  • Weight: 4.5 oz [128 g]
  • mV/V Output 
  • Amplified version available
FSH03087Change
PFP350 , 5000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 6 Pin Bendix Receptacle, PT02A-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH03087 Female Port Pressure Sensor