FSH03318 Female Port Pressure Sensor


The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Transducer solution for a variety of pressure measurement applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFP350 is has ultra-fast response, is made from 17-4 Stainless Steel, weighs 4.5 oz, [127 g] and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.
What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.
Features
- Ultra-Fast Response
- High Reliability & Stability Metal Foil Strain Gauge Technology
- 17-4 Stainless Steel Construction
- Female Pressure Port
- Weight: 4.5 oz [128 g]
- mV/V Output
- Amplified version available
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH03318
Change | Lead Time
PFP350 , 10000 PSI , Female Port Pressure Sensor , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00