FSH04349 Female Port Pressure Sensor
The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Transducer solution for a variety of pressure measurement applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFP350 is has ultra-fast response, is made from 17-4 Stainless Steel, weighs 4.5 oz, [127 g] and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.
What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.
Features
- Ultra-Fast Response
- High Reliability & Stability Metal Foil Strain Gauge Technology
- 17-4 Stainless Steel Construction
- Female Pressure Port
- Weight: 4.5 oz [128 g]
- mV/V Output
- Amplified version available
FSH04349Change
PFP350 , 5000 PSI , Female Port Pressure Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long