Loading...

FSH04108 Flush Mount Diaphragm Miniature Pressure Sensor

The PFT510 Miniature Pressure Sensor (Miniature Flush Mount Diaphragm) is FUTEK’s general Miniature Pressure Sensor solution for a variety of pressure measurement applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 Pressure Transducer is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.

What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.

Features

  • Miniature size pressure sensor
  • High-speed dynamic response for fast pressure measurement applications
  • Flush mount
  • Unamplified output mV/V range
  • Supported by all FUTEK instruments and electronics
FSH04108Change
PFT510 , 750 PSI , Miniature Flush Mount Diaphragm Pressure Sensor , M10x1-Thread , Relative , Material - 17-4 PH S.S. , RoHS Compliant , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04108 Flush Mount Diaphragm Miniature Pressure Sensor