Item Number | Pressure Capacity | Pressure Type | Thread Size | Output Type | Wetted Material | Height In Inches | Connection Type | Cable Length | Connector Type | Integrated Teds | Cable Type | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | 0.175 | N | ||||
-14.5037 psi | Vacuum | 1/4 NPT | mA | 316 S.S. | 2.4 | Connector | Din | No | 2.8 | N | |||
15 psia | Absolute | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
25 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
50 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
100 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
200 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
300 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
500 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
1000 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
2000 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
3000 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
5000 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
10000 psi | Gage | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
15 psia | Absolute | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
100 psia | Absolute | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
15 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
25 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
100 psia | Absolute | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
100 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
200 psi | Gage | 1/4 NPT | mA | 2.91 | Connector | Din | N | ||||||
300 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
500 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
1000 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
2000 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
3000 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
5000 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
10000 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
25 psia | Absolute | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
50 psia | Absolute | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
200 psia | Absolute | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
25 psia | Absolute | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
50 psia | Absolute | 1/4 NPT | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
25 psia | Absolute | 1/2 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N | |||||
15 psi | Gage | 7/16-20 | VDC | Stainless Steel | 2.91 | Connector | Din | N | |||||
50 psi | Gage | 1/4 NPT | mA | Stainless Steel | 2.91 | Connector | Din | N |
The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM pressure transducer applications. Performance and reliability are enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300. Primary applications include process control and automation hydraulics, pneumatics, and machine controls.
What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.