SENSIT® Sensor Measurement Software
Measure Smarter Optimize Better
FUTEK’s proprietary SENSIT® software expands your measurement platform into an advanced end-to-end test and measurement solution. Choose the license model that best suits your measurement needs:
SENSIT® Test & Measurement Software
A 12-month subscription that expands the capabilities of your measurement platform to include real-time sensor data visualization and data logging for up to 16 channels. This version is ideal for users who need a precise, streamlined end-to-end measurement solution.
SENSIT® Calibration Software
A 12-month subscription that includes everything in SENSIT® Test & Measurement software while also allowing custom calibrations for FUTEK sensors and electronics. This version is ideal for users who need to perform custom calibrations.
Free 14-day trial
Want a test drive before committing? Get full access to FUTEK's SENSIT® Test & Measurement software for 14 days.
Find your fit
We developed our subscription models to cater to the needs of different users. Compare the features and learn which solution meets your needs.
- Maximum Devices
- Display Mode
- Display Table
- Device Configuration
- Alias
- Sensor Profile
- Supply Voltage
- Tracking
- Peak
- Valley
- Tare
- Gross
- Decimal Format
- Unit Conversion
- Sampling Rate
- Average Setting
- Thresholds
- Change Polarity
- Keypad Locked
- Linearization
- Shunt Verification
- Display Refresh Rate
- Sum Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Math Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Unit of Measure
- Data Logging Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Live Graphing Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Calibration Mode
- Scale Method
- Shunt Verification
- Live Calibration
- TEDS
- Read from TEDS Chip
- Write to TEDS Chip
Test & Measurement
$598 per year
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: no
- Scale Method: yes
- Shunt Verification: no
- Live Calibration: no
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: no
Calibration
Contact us for pricing
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: yes
- Scale Method: yes
- Shunt Verification: yes
- Live Calibration: yes
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: yes
A Turnkey System at Your Fingertips
Using SENSIT® with FUTEK sensors and electronics creates an end-to-end workflow that simplifies configuration, data collection, and analysis while helping to reduce setup time and costs.
Live graphing mode
Displays sensor readings graphically, making it easier to identify trends in real time. Supports configurable plots of sensor measurements, such as Peak, Tracking, Valley, and Power, as well as Angle and RPM when using a compatible rotary torque and encoder setup. New plot options include Torque vs. Angle, Torque vs. RPM, Power vs. RPM, and Torque and Power vs. RPM, with smooth-line or scatter views.
Multi-Sensor Support
Measures up to 16 channels simultaneously, enabling users to display, record, and analyze data in a single interface.
Flexible Configuration
Allows easy switching among tracking, peak, valley, tare, and gross measurement modes as well as adjusting display settings such as decimal formats.
Streamlined data logging
Records data at rates up to 38,400 samples per second, depending on instrumentation and application setup, with export to Excel for further analysis.
Math and Sum Channels
Performs calculations on real-time readings or combines data from multiple devices for analysis.
Event triggering and alarms
Lets users set thresholds and triggers for specific events or measurements, with alerts when predefined conditions are met or exceeded.
TEDS Support
Plug and play sensor setup lets SENSIT® automatically read model, serial number, and calibration data from TEDS-enabled sensors, reducing manual entry and setup errors. SENSIT® Calibration can also write updated calibration data to the sensor.
Custom calibration
Available in SENSIT® calibration: Calibrate FUTEK sensors and digital electronics in-house to meet your application’s requirements.
Guided Setup & Updates
Provides quick access to user settings, including sampling rate, unit conversion, and other device settings. Guides users through key workflows like data logging and real-time graphing, helping to simplify setup and navigation. Checks for the latest SENSIT® software version and notifies users when an update is available.
Learn more about our SENSIT® software
Acquiring a new software can generate a lot of questions. We answer them in our Frequently Asked Questions section.
Measure Smarter Optimize Better
FUTEK’s proprietary SENSIT® software expands your measurement platform into an advanced end-to-end test and measurement solution. Choose the license model that best suits your measurement needs:
SENSIT® Test & Measurement Software
A 12-month subscription that expands the capabilities of your measurement platform to include real-time sensor data visualization and data logging for up to 16 channels. This version is ideal for users who need a precise, streamlined end-to-end measurement solution.
SENSIT® Calibration Software
A 12-month subscription that includes everything in SENSIT® Test & Measurement software while also allowing custom calibrations for FUTEK sensors and electronics. This version is ideal for users who need to perform custom calibrations.
Free 14-day trial
Want a test drive before committing? Get full access to FUTEK's SENSIT® Test & Measurement software for 14 days.
Find your fit
We developed our subscription models to cater to the needs of different users. Compare the features and learn which solution meets your needs.
- Maximum Devices
- Display Mode
- Display Table
- Device Configuration
- Alias
- Sensor Profile
- Supply Voltage
- Tracking
- Peak
- Valley
- Tare
- Gross
- Decimal Format
- Unit Conversion
- Sampling Rate
- Average Setting
- Thresholds
- Change Polarity
- Keypad Locked
- Linearization
- Shunt Verification
- Display Refresh Rate
- Sum Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Math Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Unit of Measure
- Data Logging Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Live Graphing Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Calibration Mode
- Scale Method
- Shunt Verification
- Live Calibration
- TEDS
- Read from TEDS Chip
- Write to TEDS Chip
Test & Measurement
$598 per year
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: no
- Scale Method: yes
- Shunt Verification: no
- Live Calibration: no
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: no
Calibration
Contact us for pricing
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: yes
- Scale Method: yes
- Shunt Verification: yes
- Live Calibration: yes
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: yes
A Turnkey System at Your Fingertips
Using SENSIT® with FUTEK sensors and electronics creates an end-to-end workflow that simplifies configuration, data collection, and analysis while helping to reduce setup time and costs.
Live graphing mode
Displays sensor readings graphically, making it easier to identify trends in real time. Supports configurable plots of sensor measurements, such as Peak, Tracking, Valley, and Power, as well as Angle and RPM when using a compatible rotary torque and encoder setup. New plot options include Torque vs. Angle, Torque vs. RPM, Power vs. RPM, and Torque and Power vs. RPM, with smooth-line or scatter views.
Multi-Sensor Support
Measures up to 16 channels simultaneously, enabling users to display, record, and analyze data in a single interface.
Flexible Configuration
Allows easy switching among tracking, peak, valley, tare, and gross measurement modes as well as adjusting display settings such as decimal formats.
Streamlined data logging
Records data at rates up to 38,400 samples per second, depending on instrumentation and application setup, with export to Excel for further analysis.
Math and Sum Channels
Performs calculations on real-time readings or combines data from multiple devices for analysis.
Event triggering and alarms
Lets users set thresholds and triggers for specific events or measurements, with alerts when predefined conditions are met or exceeded.
TEDS Support
Plug and play sensor setup lets SENSIT® automatically read model, serial number, and calibration data from TEDS-enabled sensors, reducing manual entry and setup errors. SENSIT® Calibration can also write updated calibration data to the sensor.
Custom calibration
Available in SENSIT® calibration: Calibrate FUTEK sensors and digital electronics in-house to meet your application’s requirements.
Guided Setup & Updates
Provides quick access to user settings, including sampling rate, unit conversion, and other device settings. Guides users through key workflows like data logging and real-time graphing, helping to simplify setup and navigation. Checks for the latest SENSIT® software version and notifies users when an update is available.
Learn more about our SENSIT® software
Acquiring a new software can generate a lot of questions. We answer them in our Frequently Asked Questions section.