SENSIT® Sensor Measurement Software
FUTEK believes that your test and measurement platform is more than merely a sensor plus an instrument. A platform should also include the software that collects, graphs and interprets your data. Therefore, FUTEK developed a load cell software that does just that. Allow us to introduce SENSIT Test and Measurement - a force sensor software suite that expands the capabilities of a traditional sensor platform into an ultimate test & measurement solution.
Measure Smart to Optimize Smarter
FUTEK’s proprietary SENSIT® software expands your sensor platform into an advanced end-to-end test-measurement solution. Take advantage of the license model that best suits your measurement needs:
SENSIT® Test & Measurement Software
A 12-month subscription that expands the capabilities of your measurement platform with live displays, full data logging, and live graphing for 16 channels. This version is tailored for users who need a precise and streamlined end-to-end measurement solution.
SENSIT® Calibration Software
A 12-month subscription that features all the same capabilities as SENSIT® Test & Measurement software and also allows you to perform custom calibrations for all FUTEK sensors and electronics. This version is tailored for users who perform professional calibrations.
Find your fit
We developed our subscription models to cater to the needs of different users. Compare the features and learn which solution meets your needs.
- Maximum Devices
- Display Mode
- Display Table
- Device Configuration
- Alias
- Sensor Profile
- Supply Voltage
- Tracking
- Peak
- Valley
- Tare
- Gross
- Decimal Format
- Unit Conversion
- Sampling Rate
- Average Setting
- Thresholds
- Change Polarity
- Keypad Locked
- Linearization
- Shunt Verification
- Display Refresh Rate
- Sum Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Math Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Unit of Measure
- Data Logging Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Live Graphing Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Calibration Mode
- Scale Method
- Shunt Verification
- Live Calibration
- TEDS
- Read from TEDS Chip
- Write to TEDS Chip
Test & Measurement
$598 per year
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: no
- Scale Method: yes
- Shunt Verification: no
- Live Calibration: no
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: no
Calibration
Contact us for pricing
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: yes
- Scale Method: yes
- Shunt Verification: yes
- Live Calibration: yes
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: yes
A turn-key system at your fingertips
Using SENSIT® software with our sensors and electronics maximizes precision and simplicity. You will have an end-to-end solution that expands the capabilities of your measurement platform while streamlining your system and optimizing applications. You will cut the learning curve, save time, and avoid hidden costs.
Live graphing mode
The graphing feature serves as a data visualization tool that performs simultaneously with the data logging, allowing you to see the results as the live graph is running up to 60 sps.
Multi-Sensor Support
Handle multiple sensors simultaneously. Our SENSIT®software can measure the activity of up to 16 different sensors within the same application platform, allowing you to record, display, collect, and analyze data from various FUTEK sensors within the same interface.
Flexible configuration
Easily switch and reset modes between tracking, peak, valley, tare, gross, and decimal formats.
Plug-and-play option
Together with FUTEK’s groundbreaking electronics and high-quality calibration services, our SENSIT® software offers a plug-and-play system that saves you time, resources, and headaches.
Simple display
The SENSIT® software’s intuitive navigation system displays four tabulated sheets separating the core functions of the program. A wide range of options is available so users can define the viewer environment by their requirements.
Streamlined data logging
Measure and track your tests with the data-logging feature, which maximizes the electronics’ sample rates to their fullest extent at up to 38,400 samples per second*. A convenient export to Excel option is also available.
*sampling rates will vary depending on instrumentation and application setup
Math and Sum channels
Avoid miscalculations by taking advantage of the built-in calculator tools for involved permutations.
Right-click menu
The SENSIT® software’s display environment offers an easy “right click” shortcut allowing you immediate access to settings changes. Adjust your sampling rates, change conversion units, or access the core functions with one simple action.
Global Settings
Expand unique settings to all the channels in your system with one simple click.
Event triggering and alarms
The SENSIT® software sets thresholds or triggers for specific events or measurements, generating alerts or notifications when predefined conditions are met or exceeded.
Supports TEDS
TEDS standard plug-and-play identification is supported by both the Test & Measurement and Calibration versions of SENSIT® software. The Calibration version also includes TEDS write capabilities.
Custom calibration*
Perform your own custom calibration with SENSIT® Calibration software. This subscription option supports all FUTEK sensors and all our digital electronics.
*Calibration capabilities are not included with SENSIT® Test & Measurement.
Learn more about our SENSIT® software
Acquiring a new software can generate a lot of questions. We answer them in our Frequently Asked Questions section.
FUTEK believes that your test and measurement platform is more than merely a sensor plus an instrument. A platform should also include the software that collects, graphs and interprets your data. Therefore, FUTEK developed a load cell software that does just that. Allow us to introduce SENSIT Test and Measurement - a force sensor software suite that expands the capabilities of a traditional sensor platform into an ultimate test & measurement solution.
Measure Smart to Optimize Smarter
FUTEK’s proprietary SENSIT® software expands your sensor platform into an advanced end-to-end test-measurement solution. Take advantage of the license model that best suits your measurement needs:
SENSIT® Test & Measurement Software
A 12-month subscription that expands the capabilities of your measurement platform with live displays, full data logging, and live graphing for 16 channels. This version is tailored for users who need a precise and streamlined end-to-end measurement solution.
SENSIT® Calibration Software
A 12-month subscription that features all the same capabilities as SENSIT® Test & Measurement software and also allows you to perform custom calibrations for all FUTEK sensors and electronics. This version is tailored for users who perform professional calibrations.
Find your fit
We developed our subscription models to cater to the needs of different users. Compare the features and learn which solution meets your needs.
- Maximum Devices
- Display Mode
- Display Table
- Device Configuration
- Alias
- Sensor Profile
- Supply Voltage
- Tracking
- Peak
- Valley
- Tare
- Gross
- Decimal Format
- Unit Conversion
- Sampling Rate
- Average Setting
- Thresholds
- Change Polarity
- Keypad Locked
- Linearization
- Shunt Verification
- Display Refresh Rate
- Sum Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Math Channel
- Enable Sum Channel
- Tracking Value
- Peak Value
- Valley Value
- Decimal Format
- Unit of Measure
- Data Logging Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Live Graphing Mode
- Duration
- Thresholds
- Graph
- Table
- Export
- Calibration Mode
- Scale Method
- Shunt Verification
- Live Calibration
- TEDS
- Read from TEDS Chip
- Write to TEDS Chip
Test & Measurement
$598 per year
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: no
- Scale Method: yes
- Shunt Verification: no
- Live Calibration: no
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: no
Calibration
Contact us for pricing
- Maximum Number of Devices: 16
- Display Mode: yes
- Display Table: yes
- Device Configuration: yes
- Alias: yes
- Sensor Profile: yes
- Supply Voltage: yes
- Tracking: yes
- Peak: yes
- Valley: yes
- Tare: yes
- Gross: yes
- Decimal Format: yes
- Unit Conversion: yes
- Sampling Rate: yes
- Average Setting: yes
- Thresholds: yes
- Change Polarity: yes
- Keypad Locked: yes
- Linearization: yes
- Shunt Verification: yes
- Display Refresh Rate: yes
- Sum Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Math Channel: yes
- Enable Sum Channel: yes
- Tracking Value: yes
- Peak Value: yes
- Valley Value: yes
- Decimal Format: yes
- Unit of Measure: yes
- Data Logging Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Live Graphing Mode: yes
- Duration: yes
- Thresholds: yes
- Graph: yes
- Table: yes
- Export: yes
- Calibration Mode: yes
- Scale Method: yes
- Shunt Verification: yes
- Live Calibration: yes
- TEDS: yes
- Read from TEDS Chip: yes
- Write to TEDS Chip: yes
A turn-key system at your fingertips
Using SENSIT® software with our sensors and electronics maximizes precision and simplicity. You will have an end-to-end solution that expands the capabilities of your measurement platform while streamlining your system and optimizing applications. You will cut the learning curve, save time, and avoid hidden costs.
Live graphing mode
The graphing feature serves as a data visualization tool that performs simultaneously with the data logging, allowing you to see the results as the live graph is running up to 60 sps.
Multi-Sensor Support
Handle multiple sensors simultaneously. Our SENSIT®software can measure the activity of up to 16 different sensors within the same application platform, allowing you to record, display, collect, and analyze data from various FUTEK sensors within the same interface.
Flexible configuration
Easily switch and reset modes between tracking, peak, valley, tare, gross, and decimal formats.
Plug-and-play option
Together with FUTEK’s groundbreaking electronics and high-quality calibration services, our SENSIT® software offers a plug-and-play system that saves you time, resources, and headaches.
Simple display
The SENSIT® software’s intuitive navigation system displays four tabulated sheets separating the core functions of the program. A wide range of options is available so users can define the viewer environment by their requirements.
Streamlined data logging
Measure and track your tests with the data-logging feature, which maximizes the electronics’ sample rates to their fullest extent at up to 38,400 samples per second*. A convenient export to Excel option is also available.
*sampling rates will vary depending on instrumentation and application setup
Math and Sum channels
Avoid miscalculations by taking advantage of the built-in calculator tools for involved permutations.
Right-click menu
The SENSIT® software’s display environment offers an easy “right click” shortcut allowing you immediate access to settings changes. Adjust your sampling rates, change conversion units, or access the core functions with one simple action.
Global Settings
Expand unique settings to all the channels in your system with one simple click.
Event triggering and alarms
The SENSIT® software sets thresholds or triggers for specific events or measurements, generating alerts or notifications when predefined conditions are met or exceeded.
Supports TEDS
TEDS standard plug-and-play identification is supported by both the Test & Measurement and Calibration versions of SENSIT® software. The Calibration version also includes TEDS write capabilities.
Custom calibration*
Perform your own custom calibration with SENSIT® Calibration software. This subscription option supports all FUTEK sensors and all our digital electronics.
*Calibration capabilities are not included with SENSIT® Test & Measurement.
Learn more about our SENSIT® software
Acquiring a new software can generate a lot of questions. We answer them in our Frequently Asked Questions section.