FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF600 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover.
The standard TDF600 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF600 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.
TDF Reaction Torque Sensors are frequently used as auditing and torque wrench calibration tools. If you are wondering how to calibrate a torque wrench, FUTEK’s TDF Torque Sensor can be utilized to verify the precision of a torque wrench. FUTEK is equipped with A2LA accredited calibration lab to support critical applications related to torque wrench calibration tools.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 20 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 6000 | in-lb | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.05 | 0.05 | % of R.O. | |
Nonrepeatability | 1 | -0.2 | 0.2 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
Temperature Shift Zero | 1 | -0.002 | 0.002 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |