Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TDF
Flange-to-Square Reaction Torque Sensor
TDF650

Flange-to-Square Reaction Torque Sensor

1 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Features
Max Operating Temperature
Min Operating Temperature
Nonrepeatability
Nonlinearity
Input Resistance
Max Excitation
Safe Overload
Connection Type
Ip / Nema Rating
Connector Type
# Of Bridges/channels
Material
Temperature Shift Zero
Max Compensated Temperature
Min Compensated Temperature
Description
Weight In Lb
Custom Special
12000 in-lb
Reaction
Flange, Square Drive
mV/V
3.62
3.1
3.95
3.95
RoHS
200 F
-60 F
0.2 %RO
0.1 %RO
700 Ohm
20 VDC
150 %RO
Connector
IP40
6 Pin Bendix Receptacle, PT02E-10-6P
1
17-4 PH S.S.
0.002 TSZ
160 F
60 F
TDF650 , 12000 in-lb , Square Drive to Flange Reaction Torque Sensor , 1" Male Square Drive , RoHS Compliant , Material - 17-4 PH S.S., 6 Pin Bendix Receptacle , PT02A-10-6P
2.875
N

FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF650 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover and 1” square drive.

The standard TDF650 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF650 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.


TDF Reaction Torque Sensors are frequently used as auditing and torque wrench calibration tools.  If you are wondering how to calibrate a torque wrench, FUTEK’s TDF Torque Sensor can be utilized to verify the precision of a torque wrench. FUTEK is equipped with A2LA accredited calibration lab to support critical applications related to torque wrench calibration tools. 

TDF650
TDF650
TDF650
Flange-to-Square Reaction Torque Sensor_application
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.