Loading...

FSH04072 Flange-to-Square Reaction Torque Sensor

FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF650 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover and 1” square drive.

The standard TDF650 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF650 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.


TDF Reaction Torque Sensors are frequently used as auditing and torque wrench calibration tools.  If you are wondering how to calibrate a torque wrench, FUTEK’s TDF Torque Sensor can be utilized to verify the precision of a torque wrench. FUTEK is equipped with A2LA accredited calibration lab to support critical applications related to torque wrench calibration tools. 

Features

  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Stainless-steel construction
  • Strain gauge based
FSH04072Change
TDF650 , 12000 in-lb , Square Drive to Flange Reaction Torque Sensor , 1" Male Square Drive , RoHS Compliant , Material - 17-4 PH S.S., 6 Pin Bendix Receptacle , PT02A-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04072 Flange-to-Square Reaction Torque Sensor