Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TDF
TDF675

Flange-to-Square Reaction Torque Sensor

2 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Length In Inches
Outer Diameter In Inches
Connection Type
Mechanical Overload Protection
Ip / Nema Rating
Fatigue Rated
Material
Integrated Teds
Connector Type
# Of Bridges/channels
Weight In Lb
Custom Special
24000 in-lb
Reaction
3.63
4.47
Connector
No
IP40
No
17-4 PH S.S.
Yes
6 Pin Bendix Receptacle, PT02E-10-6P
N
24000 in-lb
Reaction
Flange
mV/V
3.63
4.47
Connector
No
IP40
No
17-4 PH S.S.
No
6 Pin Bendix Receptacle, PT02H-10-6P
1
5
N

FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF675 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover and 1” square drive.

The standard TDF675 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF675 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.

Flange-to-Square Reaction Torque Sensor
Flange-to-Square Reaction Torque Sensor
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer