TFF500 play_arrowFSH04065

Flange-to-Flange Reaction Torque Sensor

TFF500, 100 in-lb, Thru Hole Reaction Torque Sensor w/ TEDS, Non-Amplified mV/V Output, RoHS Compliant, Material - 2024-T4, 3/4" [19.05 mm] ID, TEDS (IEEE 1451.4) Recognition, DB9 Male Connector, to fit Prime 017PLX
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF500 Reaction Torque Sensor is available in both Aluminum or Stainless Steel construction.


The standard TFF500 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF500 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.


A relatively simple method to estimate motor torque is to measure its electrical power input, the voltage and the current in the power line driving the motor drive. However, for a precise and accurate shaft output torque measurement, a reaction torque sensor used as a stepper motor torque sensor is the recommended method. This application note illustrate how TFF500 can be used as a stepper motor torque measurement sensor.

Features
  • Low profile with large inner diameter
  • Integrated TEDS streamlines the setup of a sensor with an instrument by allowing you to bypass complicated calibration steps
  • Fits a Prime Planetary Gearhead with P/N 017PLX
  • Accepts NEMA 17 mounting pattern
  • Strain gauge based
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
100
in-lb
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Zero
1
-0.03
0.03
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
Related Accessories
ZCC963 , 15 ft Long , DB9 Female to Cable Assembly , CC15 , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded , For TFF500
Alternative Models
FSH04537
ZCC930 , 15 ft Long , 10 Pin Lemo Mating w/ Cable Assembly , CC8 , Use w/ MTA400, QMA102 (Q12156) , 3x #29 Awg Spiral Shielded, Red Silicone w/ Yellow Overmesh , RoHS Compliant , Ideal When Integrating to Multiple Instruments
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.