Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRS
Non contact shaft to shaft with encoder Rotary Torque Sensor
TRS705

Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder

10 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Height In Inches
Length In Inches
Width In Inches
Features
Max Operating Temperature
Min Operating Temperature
Nonrepeatability
Nonlinearity
Max Excitation
Safe Overload
Connection Type
Ip / Nema Rating
Rotary Type
Connector Type
# Of Bridges/channels
Material
Temperature Shift Zero
Description
Weight In Lb
Custom Special
8.8507 in-lb
Rotary
Shaft
Encoder TTL, VDC
3.27
2.28
2.28
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 1 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
1.1
N
17.7014 in-lb
Rotary
Shaft
Encoder TTL, VDC
3.27
2.28
2.28
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 2 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
1.1
N
44.2537 in-lb
Rotary
Shaft
Encoder TTL, VDC
3.27
2.28
2.28
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 5 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
1.1
N
88.5074 in-lb
Rotary
Shaft
Encoder TTL, VDC
3.27
2.28
2.28
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 10 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
1.1
N
177.015 in-lb
Rotary
Shaft
Encoder TTL, VDC
4.02
2.32
3.35
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 20 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 17 mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
2.2
N
442.537 in-lb
Rotary
Shaft
Encoder TTL, VDC
4.02
2.32
3.35
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 50 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 17 mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
2.2
N
885.075 in-lb
Rotary
Shaft
Encoder TTL, VDC
6.26
2.52
4.72
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 100 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 28mm Shaft w/ 8mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
5.2
N
1770.15 in-lb
Rotary
Shaft
Encoder TTL, VDC
6.26
2.52
4.72
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 200 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 28mm Shaft w/ 8mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
5.2
N
4425.37 in-lb
Rotary
Shaft
Encoder TTL, VDC
6.52
2.87
4.72
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 500 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 42mm Shaft w/14mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
9.5
N
8850.75 in-lb
Rotary
Shaft
Encoder TTL, VDC
6.52
2.87
4.72
RoHS
176 F
-13 F
0.2 %RO
0.2 %RO
26 VDC
150 %RO
Connector
IP40
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
1
Alloy Steel
0.01 TSZ
TRS705 , 1000 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 42mm Shaft w/14mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
9.5
N

The TRS705 is a Non contact shaft to shaft with encoder Rotary Torque Sensor. This particular model is available in a wide capacity ranging from 8.9in-lb. to 8,850in-lb. FUTEK’s Non contact Torque Sensor offers a unique solution for torque auditing and automotive applications. Inline Rotary Torque Sensors/Transducers are designed specifically for use in screw connection. Typical applications include the testing of built-in nut runners or torque measurement with hand screw driving tools. Non Contact Rotary Torque Sensor with shaft ends and mounting support can be used as functional check on tilt procedure or rotation monitoring. With the option of changeable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible.


For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products, facilitating torque sensor encoder data logging and analysis. FUTEK TRS Series is also available with TEDS / IEEE1451.4 option.


FUTEK TRS705 rotary torque sensor with encoder is a suitable solution for cogging torque measurement.


Non contact shaft to shaft with encoder Rotary Torque Sensor
Non contact shaft to shaft with encoder Rotary Torque Sensor
Non contact shaft to shaft with encoder Rotary Torque Sensor
Non contact shaft to shaft with encoder Rotary Torque Sensor
Non contact shaft to shaft with encoder Rotary Torque Sensor
Non contact shaft to shaft with encoder Rotary Torque Sensor.-2
Non contact shaft to shaft with encoder Rotary Torque Sensor- 3
Related Videos
video
What is a Rotary Torque Sensor? How it works?
Multi Axis Sensor, Force, Torquestore torque-sensors shaft-to-shaft-rotary-torque-sensors non-contact-shaft-to-shaft-rotary-encoder-TRS705
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.