Most medical facilities are equipped with various patient lifting apparatuses. Being that these lifts endure a variety of payloads, load cells are used to monitor the maximum weight capacities.
How it Works
Medical device engineers often utilize robust medical load cell to provide critical verification measurements on patient lifts, being as these lifts support patients of various weights.
Installed on the lift's cable, FUTEK's Pancake Load Cell (LCF Series) measures the weight of load, as well as the endurance of the cable as it maneuvers each patient.
These measurements can be amplified through an IAA Series Analog Amplifier to a PLC, shown on a digital display (IPM650 or SensLog Handheld Display) or streamed directly to a PC using FUTEK's USB Solutions.
If the instrument is paired with FUTEK's SENSITâ„¢ Test and Measurement Software operators can log, and graph all the data on the PC.
Products in Use
A Pancake Load Cell (LCF Series) paired with Instrumentation (IAA Series, IPM650, SensLog Handheld Display, USB Solutions).
Contact Us
Please Contact Us with questions.
Most medical facilities are equipped with various patient lifting apparatuses. Being that these lifts endure a variety of payloads, load cells are used to monitor the maximum weight capacities.