Panel Mount Display | Features | Sensor Solutions



Performance
High Accuracy
Accuracy is an integral part of data retention and analysis. Implementing FUTEK’s IPM650 into your platform guarantees you an accuracy of 0.001%.
24 Bit Resolution
FUTEK improved the internal resolution of the panel meter series to 24 Bits. This results in improved data collection on your end.
4,800 Samples/Second
The speed and precision of the IPM650 is very impressive. With processor gathering 4,800 samples per second, you will have plenty of measurable data.
Heightened Specs
Compared to our previous panel mounts and bench top displays, the IPM650‘s specifications are vastly superior.
Learn More
Learn More
Design
LCD Display
Readability and legibility of data on instrumentation is a necessity. That led FUTEK toward implementing LCD optics to illuminate our IPM650 screen.
Panel Mount
Understanding that space efficiency is a part of a test-measurement system, the IPM650 is designed to fall right into your preexisting platform.
Made in USA
FUTEK is very proud that we design and manufacture our products at our headquarters in Irvine, California, USA.
Aluminum Frame
Realizing that the IPM650 will be operating in various environments, we chose an aluminum housing to protect it from the elements.
TEDS
Many applications call for TEDS compatibility. Fortunately, FUTEK’s IPM650 easily pairs with application platform requiring TEDS.
CE & RoHS Approved
The IPM650 meets the highest CE approval and uses RoHS compliant components.
Input / Output
The IPM650 is versatile in its compatibility with multiple input and output options. This Panel Mount Display work with both strain gauge amplified and non-amplified sensors. Its output options include precision analog current, voltage, and USB.

ACI
This input is compatible with Amplified Current Output Sensors

AVI
This input is compatible with Amplified Voltage Output Sensors

SGI
This input is compatible with Strain Gauge Output Sensors

ACO
Precision Analog Current Output

AVO
Precision Analog Voltage Output

USB
Precision USB “Plug & Play” Output