Panel Mount Display | Specifications | Sensor Solutions
Overview
- 21k Point Data Logging
- Bridge Resistance Measurement
- Keypad Options (Track/Hold, Peak/Valley Reset, Unit, Tare/Gross, Shunt, Channel, Display, Menu)
- First Peak/ First Valley Feature
- User Friendly Navigation Menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE 145.4 Standard (TEDS 30 & 33)

Connectors
- Input Power: 15 VDC @ 1.2 A
- Strain Gauge Input
- USB Type B Socket
- Amplified Input
- Relays
- Analog Output
To access the IPM650 manual visit our support page for detailed instructions: www.futek.com/ipm650/support

Input
- Input Range up to ± 500mV/V (Strain Gauge)
- Input Range ±12VDC (Amplified Output Sensors)
- Input Range up to 30 mA (Amplified Output Sensors)
- USB
Performance
- 24 Bits Internal Resolution
- Up to 20 Bits (±500,000 counts) Noise Free Resolution
- 5 to 4800 Samples per Second Selectable Rate
- High Accuracy (±0.001%)
- Low Non-linearity (±0.001%)
- Minimum Bridge Resistance: 30 ohm
Accessories
- GOD03275: Power Supply Adapter (Included)
- G0D03196: Black USB Cable (2m) (Optional)
- G0D03338: 8 Pin Connector Plug (Included)
- GOD03337: 6 Pin Connector Plug (Included)
- G0D03336: 4 Pin Connector Plug (2) (Included)
Power Adapter
- Input: 90-264 VAC - 0.5 A 50/60 Hz
- Output: 12 VDC - 1 A
Output
- USB
- ASCII Stream
- Precision 5.000V Excitation
- 24V/ 5V Supply
- Analog Voltage (0-5 or ±5 VDC)
- Analog Current (0-20, 4-20, 0-25, 5-25 mA)
- Selectable Voltage and Current Configuration
- Two Individual Relay Outputs (110 VAC - 100 mA)
LCD
- 16 x 4 Character LCD with Selectable Height (0.18 [4.75] and 0.49 [12.55])
- LCD Auto Power-off
- Brightness / Contrast Adjustment
Weight
- 1.9 lb (862 g)
Environment
- Operating Temperature: -4°F (-20°C) to 158°F (70°C)
- Storage Temperature: -22°F (-30°C) to 176°F (80°C)