IAA200 play_arrowQSH02025

Strain Gauge Analog Amplifier with Current Output

IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK's IAA200 Analog Amplifier with Current Output is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. IAA200 is a 4-20ma load cell transmitter and combines precision and ease of integration with a 0.005% total error. The IAA200 Strain Gage Amplifier features an aluminum housing with an integrated DIN clip designed for industrial environment applications.


Features
  • Uni-directional/Bi-directional Output, Differential Input
  • 4-20 mA Output load cell amplifier
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitallly Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • Class 1 Certification for Aerospace and Medical Grade Devices
Videos
video
Application Focus: Endurance Testing
video
FUTEK's IAA Amplifier Series Overview and Setup
video
IAA100 and IAA200 Overview Video
Specifications
CHANNELMINTYPMAXUNIT
Related Accessories
IAA200 TERMINAL BLOCK PLUG 4POS STR 3.81MM , BLACK , SENSOR SIDE
IAA200 TERMINAL BLOCK PLUG 5POS STR 3.81MM , BLACK , POWER/OUTPUT SIDE
Multimeter, 3.1 Digit Backlit LCD, yellow and black housing, DVM, DMM, Ohm Meter (2019 version)
APA100 , Power Supply Kit for IAA200/IAA300 Instruments , Interchangeable Plugs , 100-240 VAC Input/15 VDC Output Power Supply , 18 W
#28 Awg , 30 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane , RoHS Compliant , IAA100/IAA105/IAA200 Power/Output Side
IAA100/IAA105/IAA200 TERMINAL BLOCK CABLE ENTRY HOUSING 5POS, POWER/OUTPUT SIDE
IAA100/IAA105/IAA200 TERMINAL BLOCK CABLE ENTRY HOUSING 4POS, SENSOR SIDE
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IAA100/IAA200 , Braided Shielded PVC Cable , RoHS Compliant
ZCC910 System Cable Assembly , 10 ft [3 m] Long , 6 Pin Binder 99-2022-09-06 (CC11) to 4 Position Terminal Block , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates TRD300, TRS300, TRH300 to IAA100/IAA200
ZCC921 System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Mates to IAA100/IAA200 w/ 4 Position Terminal Block , Braided Shielded Polyurethane Cable , RoHS Compliant
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.