FSH03863 Strain Gauge Analog Amplifier with Voltage Output




FUTEK's IAA100 Analog Strain Gage Amplifier with Voltage Output is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. This strain gauge signal conditioner combines precision and ease of integration with a 0.005% total error. The IAA100 Analog strain gauge amplifier features an aluminum housing with an integrated DIN clip designed for industrial environment applications.
Features
- Industry Bipolar Output: +/-5 V or +/-10 V analog output
- Broad Input Compatibility: Supports 0.2 to 18 mV/V full bridge sensors with 256 selectable gain options
- Selectable Bridge Excitation: 5 VDC or 10 VDC excitation
- Selectable Bandwidth: 1 kHz, 10 kHz, or 25 kHz
- Low Non-linearity: +/-0.01% of FSR for high-accuracy measurements
- On-board Calibration Controls: Built-in span and offset adjustments
- Quick Signal Configuration: Sensor polarity reversal and zero‑shift DIP switches
- Extensive Shunt Calibration Options: 256 shunt options with local and remote activation
- Hot Swappable Design: Swap sensors without powering down
- Built-In Protection: Onboard ESD and over-voltage/over-current protection
- Enhanced Grounding: External chassis connection for improved noise immunity
- Secure DIN-Rail Mounting: Custom spring-loaded 35 mm DIN clip
- Industrial Reliability: IPC Class III PCB/assembly
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03863
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00