Loading...

TPS01049 Strain Gauge Analog Amplifier with Voltage Output

FUTEK's IAA100 Analog Load Cell Amplifier with Voltage Output is FUTEK’s brand new general purpose Analog Strain Gauge Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. The IAA100 load cell Wheatstone bridge amplifier an aluminum housing with an integrated DIN clip designed for industrial environment applications. 



The function of a strain gauge load cell amplifier is to capture the signal from the load cell or torque sensor and convert it into a higher level of an electrical signal, and indicate it in a digital display. In order to do so, the mV/V low amplitude output of the load cell goes thru several different signal conditioning steps:


Excitation Voltage: Full-bridge load cells or torque sensors require an excitation voltage to feed the strain gage Wheatstone bridge and generate their output signal as a ratio of the input excitation voltage.


Filtering: Analog sensor signals are susceptible to electrical noise and/or residual ripple voltage, which can distort or skew measurements. Noise needs to be filtered out before you can capture an accurate signal. 


Amplification: A full-bridge strain gage sensor can output a signal in the nanovolt through millivolt range. When your DAQ or PLC is limited to measuring volts, you will need an strain gage amplifier to convert millivolts to a larger signal.


Signal conversion: The majority full-bridge load cells and force measurement sensors or transducers generate an analog output in the millivolt range (mV/V). Thus, signal processing is traditionally analog. So, if you req PLC or DAQ system requires an amplified analog (i.e.: 4-20 mA, 0-10 VDC) or a digital output (USB, SPI), the load cell or torque sensor needs a strain gauge signal conditioner to convert the mV/V signal to the required signal output.

Features

  • Bipolar Output, Differential Input
  • Strain Gauge Load Cell Amplifier: ±5 or ±10 VDC Outputs
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • IPC-A-610 Class 3 Assembly (Aerospace and Medical Grade Devices)



Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
TPS01049
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output w/ 5 VDC Offset DIP Switch & Mating Power/Output Cable , 10 ft Long
Tools, Adapters and Connectors
Please select your required accessories
TPS01049 Strain Gauge Analog Amplifier with Voltage Output
Package Total $0.00