The MBA500 Torque and Thrust Bi-Axial Load Cell is designed to measure reaction torque moments as well as tension and compression loads. Temperature-compensated and constructed of all aluminum, this torque/thrust sensor is able to achieve an impressive 0.2% nonlinearity and yet provide 150% (50 to 150 lb) 125% ((200 lb) over-capacity. Excellent performance and high precision are achieved through two separate outputs for applied torque and thrust forces. Force/Torque sensors are used throughout industry for product testing, robotic assembly, grinding and polishing. The MBA500 Torque and Thrust Biaxial Sensor offers an excellent solution for measuring Loads in tension and compression as well as torque in a clockwise and counterclockwise direction. The MBA500 is compact weighing only 6.5 oz, and offers a compact design.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Mz-1 | 10 | Vdc | ||
Fz-1 | 10 | Vdc | |||
Shunt Calibration | Fz-1 | 60.4 | kOhm | ||
Mz-1 | 60.4 | kOhm | |||
Excitation | Fz-1 | 1 | 18 | Vdc | |
Mz-1 | 1 | 18 | Vdc | ||
Input Resistance | Fz-1 | 394 | Ohms nom. | ||
Mz-1 | 394 | Ohms nom. | |||
Insulation Resistance | Fz-1 | 500 | Mohms @ 50 Vdc | ||
Mz-1 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | Fz-1 | 150 | % of R.O. | ||
Mz-1 | 150 | % of R.O. | |||
Capacity | Fz-1 | 50 | lbs | ||
Mz-1 | 50 | in-lb | |||
Hysteresis | Fz-1 | -0.25 | 0.25 | % of R.O. | |
Excitation | Mz-1 | 0.25 | 0.25 | % of R.O. | |
Nonlinearity | Fz-1 | -0.25 | 0.25 | % of R.O. | |
Mz-1 | -0.25 | 0.25 | % of R.O. | ||
Nonrepeatability | Fz-1 | -0.05 | 0.05 | % of R.O. | |
Mz-1 | -0.05 | 0.05 | % of R.O. | ||
Output Resistance | Fz-1 | 350 | Ohms nom. | ||
Mz-1 | 350 | Ohms nom. | |||
Rated Output | Fz-1 | 2 | mV/V nom. | ||
Mz-1 | 2 | mV/V nom. | |||
Compensated Temperature | Fz-1 | 60 | 160 | F | |
Mz-1 | 60 | 160 | F | ||
Operating Temperature | Fz-1 | -45 | 200 | F | |
Mz-1 | -45 | 200 | F | ||
Temperature Shift Span | Fz-1 | -0.01 | 0.01 | % of Load/F | |
Mz-1 | -0.01 | 0.01 | % of Load/F | ||
Temperature Shift Zero | Fz-1 | -0.01 | 0.01 | % of R.O./F | |
Mz-1 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | Fz-1 | -3 | 3 | % of R.O. | |
Mz-1 | -3 | 3 | % of R.O. |