QLA424 play_arrowQSH02214

Nano Load Button Load Cell

QLA424 , 30 lb , Micro Nano Load Button Load Cell , 0.154" [3.91 mm] OD x 0.167" [4.24 mm] H , Welded Packaging , Radial Cable Exit , 2 in Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

QLA424 NANO Load button sensor is the smallest compression force measurement solution of its kind (micro-miniature load button load cell). The 3.9 mm x 4.2 mm NANO sensor, opens up a world of possibilities for industries such as advanced automation, semiconductor, electronics assembly, and robotic tactile sensing, where force sensor size is critical.

 

The NANO Load Button sensor features a thread mount  design as well as a radial flex cable exit allowing for flexible integration options. Nano sensor’s multi element, side load compensated 1000 Ohm full-bridge instrumentation is encased with laser-welded construction with non-active interconnect packaging providing environmental protection. It allows for high accuracy in a 30 lb. capacity with ultra-low deflection, and high natural frequency response.


The NANO Load button is compatible with all FUTEK signal conditioners and amplifiers.

Features
  • M1 threaded mounting provision;
  • 1000 Ohm full-bridge side load (off axis or extraneous loads) compensated instrumentation;
  • Laser-welded construction;
  • Non-active interconnect;
  • Environmental protection;
  • ±0.5% nonlinearity of rated output (RO) in 30lb capacity - high precision force measurement applications;
  • Up to 150% safe overload;
  • Compression force sensor;
  • Ultra-low deflection (0.0002” [0.005 mm]);
  • High natural frequency response.
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
2
Vdc
Excitation
1
1
5
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
30
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.03
0.03
% of R.O./F
Related Accessories
Flex Cable Breakout Board , 4 Pin/Conductor, 0.5 mm Pitch , FFC/FPC Connector to Thru-Hole / Pin Headers
Flex Cable Breakout Board Cable Converter , 4 Pin , 0.5 mm Pitch FPC To Flying Leads , 3 in Long
ZCC902 Cable Assembly , 10 ft [3 m] Long, 4 Pin , 0.5 mm Pitch FFC/FPC Connector To Flying Leads , #29 Awg 4 Conductor Spiral Shielded Silicon Cable, RoHS Compliant
ZCC902 Custom System Cable Assembly , 10 ft [3 m] Long , 4 Pin , 0.5mm Pitch FFC/FPC Connector to 10 Pin Hirose , Mates to USB225 , #29 Awg 4 Conductor Spiral Shielded Silicone Cable , RoHS Compliant
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.