Loading...

FSH02937 Fold Back Beam Load Cell

Beam Load Cell

The LSM200 Fold Back Bending Beam Load Cell offers a slim design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Beam Load Cell has a length of 1.75”, width of 0.38” and with a height of 0.36” it is well suited for tight spaces. The LSM200 is offered in 2024 Aluminum (10 lb) and it has a 2” Molex flexible 4 conductor type (1 mm pitch) cable.

Although the Beam Load Cell is specifically built for low capacity applications, a built in overload protection provides the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:

  • Ideal for OEM Applications
  • In both Tension & Compression
  • Single Point Construction
  • Built in Overload Protection
  • Strain Gauge Based
  • 1000 Ohm high resistance bridge
  • Weight: 3 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.

Features

  • Ideal for OEM Applications
  • In both Tension & Compression
  • Single Point Construction
  • Built in Overload Protection
  • Strain Gauge Based
  • 1000 Ohm high resistance bridge
  • Weight: 3 oz
The Latest Version > FSH04521
LSM305 , 10 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector
FSH04521
FSH02937 > Legacy Product
LSM200 , 10 lb , Fold Back Beam Load Cell , Material - 2024-T4 , #6-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Contact us.
FSH02937 Fold Back Beam Load Cell