FSH04405 Automotive Pedal Force Sensor
The LAU200 Pedal Force Load Cell offers an ideal solution for Automotive Applications. From its 17-4PH Stainless Steel one-piece construction to its low profile design (Off-center loading error of <4%), the LAU200 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate and it includes a Lemo mating connector with PVC cable.
FUTEK Pedal Load Cell sensors are suitable for automotive testing in support of the following standards:
- SAE J2909: Light Vehicle Dry & Wet Stopping Distance Test Procedure (brake testing);
- ECE R13H: Provisions for passenger cars braking;
- ISO 7975: Passenger cars — Braking in a turn — Open-loop test method.
The LAU200 Automotive Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.
Features
- Ideal for Automotive Applications involving accelerator or clutch testing
- Compatible with SAE J2909 (Brake testing) and ECE R13H (Brake Assist Systems)
- Ideal for Aerospace Applications involving pedal force testing
- Strain Gauge Based Force Sensor
- Low Profile Height force measurement applications
- Removable Mounting Plate
FSH04405Change
LAU200 , 300 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle