Pedal Force Sensor
FUTEK Advanced Sensor Technology has been supporting the Automotive Industries’ Load Cell requirements in endurance testing, validation, verification and qualification since our inception. Our Automotive PLoad Cells are designed to fit a wide range of applications from component testing to full assembly. Common products include:
- Pedal Force/Accelerator Sensor;
 - Spike Resistant Pedal Force Sensor;
 - Seat Belt Sensor;
 - Stick Shift/Gear Shift Knob Sensor;
 - Pedal Load Cell.
 
Utilizing FUTEK's Pedal Load Cells, automotive manufacturers are able to verify the safety and reliability of their automobile's braking mechanics. LAU Series Pedal Force Sensor offers an ideal solution for Automotive Applications. Load Cell Pedals are designed to measure load applied to the brake, accelerator, and clutch pedals during acceleration, deceleration, and transmission shift events. Brake Pedal Force Sensors are designed to measure load applied to the brake, accelerator, and clutch pedals during acceleration, deceleration, and transmission shift events.
FUTEK Pedal Load Cell sensors are suitable for automotive testing in support of the following standards:
- SAE J2909: Light Vehicle Dry & Wet Stopping Distance Test Procedure (brake testing);
 - ECE R13H: Provisions for passenger cars braking;
 - ISO 7975: Passenger cars — Braking in a turn — Open-loop test method.