Loading...

FSH01559 Miniature S-Beam Jr.® Load Cell

Miniature S Beam Load Cell

The Miniature S Beam Load Cell LSB200 is now offered with FUTEK’s No Risk Lifetime Warranty due to its dynamic functionalities and miniature size. This Miniature S-Beam Load Cell has become one of the signature products in the FUTEK Load Cell Series and is capable of servicing numerous applications and is used industry wide. One industry the LSB200 is often used in is the Medical Industry where it has been commonly used in Medical Bag Weighing Applications as well as automated feedback control and inline processing applications. This product offers a perfect mixture of size, accuracy (thin beam load cell) and the assurance of an overload protection feature making this one of our most sought after models. With a height of only 0.75”, the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. LSB200 S-Beam Jr. Load Cell is also available with a brand new USB Digital Interface with 16 bits resolution. PLEASE NOTE, THE USB DIGITAL INTERFACE/KIT MUST BE ADDED ON DURING THE PRODUCT CONFIGURATION.

Features

  • Optimized for Low Capacities: 10 to 250 g (0.1 to 2.5 N)
  • Small Footprint: only 0.75in (H) × 0.26in (W) × 0.69in (L) (19.1mm × 6.7mm × 17.5mm) with M3x0.5 Thread Size
  • High Accuracy: nonlinearity starting at ±0.1%.
  • Wide range of thermal performance:  from –60 to 200°F (–50 to 93°C).
  • Lightweight: 0.7 oz (19.3 g)
  • 10X Overload Protection:  1000% overload stop capability for tension and compression.
  • Vibration Resistance: 20-2000 Hz, 0.01g²/Hz per MIL-STD-810E
  • Shock Resistance: 500 g per IEC60068-2-27
The Latest Version > FSH04782
LSB205 , 1 lb , S-Beam Jr.® Load Cell 2.0 , Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant, Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
FSH04782
FSH01559 > Legacy Product
LSB200 , 1 lb , S-Beam Jr.® Load Cell , Standard , Material - 2024-T4 , #4-40-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 10 ft Long
Contact us.
FSH01559 Miniature S-Beam Jr.® Load Cell