QSH01867 Miniature S-Beam Jr.® Load Cell





This Miniature Jr. S Beam Load Cell has become a signature low-capacity, high-resolution, vacuum-rated, miniature load cell in the FUTEK portfolio. It is capable of servicing numerous applications and is used industry-wide.
The LSB200 design is optimized for low capacities - from 10 to 250 grams [0.35 to 8.8 oz]. Within this capacity range, LSB200 delivers nonlinearity of only ±0.1% of Rated Output and withstands up to 1000% (10x) overload protection.
This product offers a perfect mixture of size, accuracy and the assurance of an overload protection feature making this force sensor of our most sought-after models. With a height of only 0.75 in [0.19 mm] , the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. LSB200 S-Beam Jr. Load Cell is compatible with our USB Digital Interface signal conditioner solutions.
For higher capacities ranging from 1 to 100 lbs [0.45 to 45 kg], please see our latest LSB205 miniature S Beam load cell.
Features
- Optimized for Low Capacities: 10 to 250 g (0.1 to 2.5 N)
- Small Footprint: only 0.75in (H) × 0.26in (W) × 0.69in (L) (19.1mm × 6.7mm × 17.5mm) with M3x0.5 Thread Size
- High Accuracy: nonlinearity starting at ±0.1%.
- Wide range of thermal performance: from –60 to 200°F (–50 to 93°C).
- Lightweight: 0.7 oz (19.3 g)
- 10X Overload Protection: 1000% overload stop capability for tension and compression.
- Vibration Resistance: 20-2000 Hz, 0.01g²/Hz per MIL-STD-810E
- Shock Resistance: 500 g per IEC60068-2-27